Text for tenders: 40 U mounting level for 482.6 mm (19") frame


40 U mounting level for 482.6 mm (19") frame



40 U mounting level for 482.6 mm (19") frame,

torsionally rigid extrusion frame, welded, made from 2

mm steel sheet, with integrated 482.6 mm (19")

punchings as well as 25 mm DIN 43 660 pitch pattern

round and rectangular punchings. The additional

attachment level is fixed to the folded sheet steel

plinth in a 482.6 mm (19") frame.

Material: sheet steel

Paint finish: RAL 7035

Height: 40 U



Manufacturer: Rittal
Type: 40 U mounting level for 482.6 mm (19") frame   DK 7298000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
