Text for tenders: 482.6 mm (19 inch) panel for monitor, 9 U


482.6 mm (19 inch) panel for monitor, 9 U

For mounting between 482.6 mm (19 inch)

mounting angles. Fitted with safety glass,

for monitors with screen diagonals of up to

431.8 mm (17 inch).



Material: Sheet steel

Colour: RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19 inch) panel for monitor, 9 U   DK 7300135
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
