Text for tenders: CMC-TC Master,,,,,,,,,,,,,,,,,,


CMC-TC Master,,,,,,,,,,,,,,,,,,

The CMC-TC master can be connected between the

processing units and the user network for creating an

offset CMC-TC network. For the processing units (PU)

there are 10 network inputs 10BaseT available at the

master. The PUs transmit all monitoring-related data

and messages to the master system via TCP/IP, SNMP. The

master unit has a 10BaseT/100BaseT network interface

for the user network. All monitoring data are provided

in a separate MIB via TCP/IP respectively SNMP. The

system may optionally be configured remotely, via the

integral web server, or directly, via a local console.

Basic settings can also be implemented serially via RS

232 or Telnet. A Telnet routing function to the

individual processing units is also pre-integrated.

This provides the user with a clear central monitoring

facility.

It is possible to access via IP up to 160 temperatures

or to monitor 80 enclosure doors and to activate each

individually. Connection of an USB camera is also

possible.



Technical specifications



H x D [mm]: 1 U x 200

Rated voltage: 100 -240 V AC 50/60 Hz

Network interface: Ethernet to IEEE 802.3 via

10BaseT/100BaseT, 10/100 Mbit/s

Protocols: TCP/IP, SNMP V1.0, TELNET, SSH, TFTP, HTTP

Ports for processing unit: 10 jacks RJ 45, shielded,

10BaseT, TCP/IP, SNMP

Serial interfaces: Jack RJ 11 RS 232 menu program, 2

D-Sub 9 jacks RS 232

USB: Standard 1.1 for Rittal web cameras

Infrared interface: IrDA 1.0 (SIR) on the front

PCMCIA: 2 x type I/II or 1x type III for applications

with Rittal modem

Relay output: Change-over contact, max. load capacity

24 V DC, 1 A

Time function: Real-time clock

Temperature application range: +5C to +40C



Manufacturer: Rittal
Type: CMC-TC Master,,,,,,,,,,,,,,,,,,   DK 7320000
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
