Text for tenders: CMC-TC Master II


CMC-TC Master II

The CMC-TC Master II is an optional element of the

CMC-TC system. With the Master II the alarm data up

to 10 PUII systems can be linked and displayed.

Special features of the system are the higher degree

of flexibility and performance efficiency. The

systems up to 10 PU II can be distributed directly

in the customer intranet. The Master II can be placed

anywhere in the network, just like the PU II. In this

way the PU II web pages can be directly accessed or

the website of the Master II, where all data are

bundled and linked. The PU II transmits all

monitoring-related data and messages to the master

system via TCP/IP, SNMP. The master unit has a

10BaseT/100BaseT network interface for network

integration. All monitoring data is provided in a

separate MIB via TCP/IP, SNMP. The system can be

configurated remotely via the integrated web server.

Basic settings can also be entered serially via RS232

or Telnet. A Telnet routing function to the individual

Processing Units II is also pre-installed. This

provides the user with an overall monitoring centre.

For example, up to 160 temperature sensors may be

accessed or up to 80 enclosure doors may be monitored

and activated via one IP address. Combined

applications are also possible, and may be compiled

individually from  PU II and sensor units. Further

functional scope for the Master II is available on

request in the form of a software update. Images may

be archived on the hard drive via an optional Rittal

USB web camera. Up to two Rittal-USB-Web-Cams can be

connected.



Manufacturer: Rittal
Type: CMC-TC Master II    7320005
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
