Text for tenders: Basic CMC monitoring system


Basic CMC monitoring system

The Basic CMC is the entry-level module for small

monitoring applications; a maximum of 4 sensors

may be connected to the system. Three voltages

may optionally be monitored via module

DK 7200.520. The system has a network interface

and a user-friendly web operator interface.

The Basic CMC supports TCP/IPv4. The

Basic CMC can also be linked to the master

DK 7320.005 via this interface (TCP/IP, SNMP).



Sensors suitable for connection:

Temperature sensor

Humidity sensor

Analog sensor input module "4-20 mA"

Access sensor

Vandalism sensor

Acoustic sensor

Airflow monitor

Smoke alarm

Motion sensor

Digital input module

Digital relay output module

Voltage monitor

Voltage monitor with 10 A switch output

Voltage monitor with 16 A switch output

48 V voltage monitor

Leak sensor

Leak sensor 15 m

Automatic door control unit



Technical equipment:

Control key for set up of sensors/actuators.

1 LED signals alarms or configuration changes.

1 Link/Traffic LED signals the status of the

network interface 10/100BaseT.

1 input RJ 11, for programming via the serial

PC interface RS232.

4 LEDs signal the status of connected sensors.

Mounting attachment for DK 7320.440 or DK 7320.450.

4 RJ 12 ports for connecting the sensors for

for power supply and data exchange.

1 RJ 45 port, Power-IC bus for up to 2

voltage extension units (7200.520 ).

1 output RJ 12, alarm relay change-over contact,

floating.



1 input RJ 12, open serial interface RS 232

RJ 45 Ethernet interface, 10/100BaseT to IEEE

802.3

1 power input 24 V DC for various power packs

with varying primary voltages.

Central power supply of the entire

CMC Basic System.



Alarm messages of the Basic CMC plus (preset /

programmable):

optical alarm signals via 3-coloured LED display,

acoustic alarm signals via internal piezoelectric

signal generator,

floating alarm relay, 24 V DC, max. 1A,

4 trap receivers via SNMP with alarm matrix,

SMS transmission to 4 receivers

E-mail transmission to 4 receivers



All alarm messages are freely configurable.



Technical specifications:



Temperature application range: +5 C to +45 C

Humidity application range: 5% to 95% rel.

humidity, non-condensing

IP protection category: IP40 to EN 60529

1 U desktop enclosure made from plastic

W x H x D [mm]: 136 x 44 x 129



Interfaces / protocols / applications:

Network adaptor/Ethernet, 10/100BaseT, TCP/IPv4,

SNMPv1, SNMPv3,

Telnet with password protection, TFTP, http, https,

SSH, SSL, NTP, DHCP

Power-I2C bus (RJ45)

RS232 interface for for parameterisation with

password protection by means of a notebook or

something similar.

Parameterisation via network (Telnet / SNMP),

user administration,

shutdown function via TCP/IP.



Software:

The software and parameters for the user start-up

are stored in the flash program memory

(factory setting).



Manufacturer: Rittal
Type: Basic CMC monitoring system    7320111
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
