Text for tenders: Enclosure monitoring system


Enclosure monitoring system

CMC-TC sensor unit I/0 unit



This sensor unit allows alarm messages,

status messages and measurements to be

forwarded or remote actions to be executed

via relay output modules. The I/O unit has

4 universal inputs/outputs for airflow monitors,

smoke alarms and temperature sensors.

The interface to the user network is via the

PU (processing unit), which is always required

to operate the system.



The sensor unit I/O unit is operated in conjunction

with a CMC-TC processing unit. It is also identified

automatically by the PU, no need for programming.

The I/O unit forwards status messages, alarm messages,

measurements and operates actuators.

The sensors/actuators of the CMC-TC program to be

connected are also provided with automatic ID.



Connectable sensors / actuators (RJ12) for:

- Temperature

- Humidity

- Access

- Vandalism

- Air flow

- Smoke

- Movement (IR)

- Voltage 230V AC

- Analogue value 4-20mA

- Switching/ message contact

- Relay output module



Extensibility:

- max. 4 sensors / actuators per sensor unit

- any other sensors (depending on sensor unit)

- up to 4 sensor units per processing unit

- up to 10 processing units per one CMC-TC master



Technical equipment:

- Control key for set-up of the sensors/actuators

- LED signals alarms or configuration changes

- Mounting attachment for DK 7320.440 or DK 7320.450

- 1 RJ 45 port for connection to processing unit DK

7320.100

via connection cable DK 7320.470 / .472 / .481

for energy supply and data exchange.

- 4 Inputs-/outputs RJ 12, independently usable as

- analogue input

- digital input

- control output for relay



Technical specifications:

- Temperature application range: +5 C to +45 C

- Humidity application range: 5% to 95% relative

humidity,

non-condensing

- IP protection category: IP40 to EN 60529

- 1U desktop enclosure made of plastic

- W x H x D [mm]: 136 x 44 x 129





Guarantee:,,2 years



Manufacturer: Rittal
Type: Enclosure monitoring system    7320210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
