Text for tenders: Enclosure monitoring system CMC-TC sensor unit


Enclosure monitoring system CMC-TC sensor unit

Access Unit



With this sensor unit, one or two doors may be released

for access via a network or the status of the door,

handle or latch be monitored.

In order to operate the unit, at least one access

sensor and at least one latch (e.g. handle) per door

system must always be used.

The voltage is supplied via the Processing Unit II.



The Access Unit is operated in connection with a CMC-TC

Processing Unit and automatically identified.

No  programming necessary. It monitors and controls

two separate door systems via network or card reader /

numerical code.

The sensors/actuators to be connected of the CMC-TC

program also have an automatic detection.



Lockable sensors / actuators (RJ12) for:

access

switch / alarm contact

relay output module for room door

electromagnetic Ergoform-S handle

electromagnetic comfort handle



Expandability:

max. 2 sensors / actuators per sensor

any other sensors (according to sensor unit)

up to 4 sensor units per processing unit

up to 10 processing units per CMC-TC master



Technical equipment:

Control key for set-up of the sensors / actuators

LED signals alarms or configuration changes

Mounting fixture for DK 7320.440 or DK 7320.450

1 RJ 45 port for connection to processing unit DK

7320.100

via connection cable DK 7320.470 / .472 / .481

for power supply and data exchange.

3 inputs/outputs RJ 12, for door system 1, for

access sensor 1

switch / alarm contact 1

lock group 1

3 inputs/outputs RJ 12, for door system 2, for

access sensor 2

switch / alarm contact 2

lock group 2

1 RJ 45 port, Power-IC-Bus for card reader / coded

lock for door system 1+2



Technical specifications:

Temperature application range: +5 C to +45 C

Humidity application range: 5% to 95% relative

humidity,

non-condensing

IP protection category: IP40 to EN 60529

1U desktop enclosure made of plastic

W x H x D [mm]: 136 x 44 x 129



Warranty:,,2 years



Manufacturer: Rittal
Type: Enclosure monitoring system CMC-TC sensor unit    7320220
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
