Text for tenders: Enclosure monitoring system CMC-TC sensor unit


Enclosure monitoring system CMC-TC sensor unit

Climate unit

A temperature control circuit is installed with this

sensor unit. Temperature setpoints are set via the PU,

and these are compared with the actual temperature.

Depending on the evaluation, the fan system is

activated.

In order to operate the unit as a temperature fan

control circuit, at least one temperature sensor must

always be used.

Voltage is supplied via the Processing Unit II.



Lockable sensors (RJ12) for:

Temperature

Access

Air flow

Smoke

Motion (IR)

Voltage 230V AC

Switch / alarm contact



Expandability:

max. 2 sensors per sensor unit,

any other sensors (according to sensor unit),

up to 4 sensor units per processing unit,

up to 10 processing units per CMC-TC master



Technical equipment:

Control key for set-up of the sensors

LED signals alarms or configuration changes

Mounting fixture for DK 7320.440 or DK 7320.450

1 IEC input for fan - voltage supply, 230V AC

1 IEC output for controlled fan, 230V AC

1 RJ 45 port for connection to processing unit

DK 7320.100

via connection cable DK 7320.470 / .472 / .481

for power supply and data exchange.

2 inputs RJ 12, can be independently used as

temperature input

digital input



Also required: CMC Processing Unit 7320.100, software

update of processing unit to at least version 1.10

(free download via www.rittal.de, www.cmc-tc.com)



Technical specifications:

Temperature application range: +5 C to +45 C

Humidity application range: 5% to 95% relative

humidity,

non-condensing

IP protection category: IP40 to EN 60529

1U desktop enclosure made of plastic

W x H x D [mm]: 136 x 44 x 129



Warranty:,,2 years



Manufacturer: Rittal
Type: Enclosure monitoring system CMC-TC sensor unit    7320230
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
