Text for tenders: External aerial


External aerial

The external aerial may be used in exchange

for the standard aerial of the wireless I/O unit.

If a wireless I/O unit is used in a shielded area,

improved radio connection to the wireless sensors

can be achieved by adjusting the mounting

position of the external aerial. The connection

cable supports flexible positioning. The base of

the external aerial is equipped with a magnet to

facilitate mounting on metal.

Length of aerial: 240 mm

Connection cable: 1.5 m

Protection category: IP 40 to EN 60 529

Temperature range: -20C to +65C



Manufacturer: Rittal
Type: External aerial    7320241
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
