Text for tenders: Wireless measurement system


Wireless measurement system

The wireless measurement system has a digital

display with a display range from 0 to 9. The

reading on the display indicates the quality of

the radio connection. The wireless measurement

system has the same design as the wireless sensors.

This means that the measurement system

may be installed instead of the sensors and the

radio connection quality assessed.

A measurement system must be available for

commissioning the wireless sensor network.

After commissioning, the measurement system

may be used for further installations, e.g. during

system expansions or modifications. The wireless

measurement system has a long-life 3.6 V lithium

prima-ry cell. The battery may be replaced if

necessary.

Technical specifications

Rated voltage: 3.6 V DC

Protection category: IP 40 to EN 60 529

Temperature range: +5C to +45C



Manufacturer: Rittal
Type: Wireless measurement system    7320242
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
