Text for tenders: Spare battery Wireless sensors


Spare battery Wireless sensors

The battery of the wireless sensors is designed for

a battery service life of up to 5 years. After this

period, a new battery may be inserted. Essentially,

the battery is monitored by the system, and

notifies when a replacement is neede d. There are

various applications in which the battery service

life is shortened (constant operation of the

measurement system, poor or no radio connection,

operating temperature limit range).

The battery may be used for the following WL

products:



Technical specifications:

Type: Lithium primary cell

Rated voltage: 3.6 V DC

Temperature application range: -25C to +65C



Manufacturer: Rittal
Type: Spare battery Wireless sensors    7320248
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
