Text for tenders: Power pack 240 V AC / 24 V DC for PU


Power pack 240 V AC / 24 V DC for PU

This power pack 100-240 V AC is required

to supply the processing unit II with power.

It requires an IEC connection cable

to supply the voltage.



Primary range: 100 - 240 V +-10% 50/60 Hz AC,

IEC input

Secondary range: 24 V DC, outlet cable 1.65 m

short-circuit resistant, insulated.



Packs of = 1



Manufacturer: Rittal
Type: Power pack 240 V AC / 24 V DC for PU    7320425
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
