Text for tenders: Redundant power supply for CMC-TC system


Redundant power supply for CMC-TC system

The Y adaptor supports a redundant design of

the power supply to the CMC-TC system.



Connection to two 24 V DC power packs, e.g.

Rittal power packs DK 7320.425 (for 230 V AC

input) or DK 7320.435 (for 48 V DC input).

The system has one 24 V DC output which is accessed

via terminals at the rear of the enclosure.

The terminals have a 3-way design.

The system operates without interruption.

There are two LEDs on the front of the device

which display the status of the two inputs.

At the rear there are two RJ 12 jacks which

may be connected to a CMC-TC I/O unit

(DK 7320.210)and indicate the status of the

inputs.



Rated voltage: 24 V DC

Max. output current: 3 A

Supply includes

supply connection cable and RJ-12 cabels



Manufacturer: Rittal
Type: Redundant power supply for CMC-TC system    7320426
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
