Text for tenders: Power pack 48 V DC / 24 V DC for PU


Power pack 48 V DC / 24 V DC for PU



This 48 V DC power pack is required to

supply the processing unit II with power.

It requires an IEC connection cable to

supply the voltage.



Primary range: 48 V DC, via terminal block

Secondary range: 24 Volt DC, 0,6 A;

Output cable 1.65 m



Fastening with top hat rail ( EN 50022 )



Packs of 1.



Manufacturer: Rittal
Type: Power pack 48 V DC / 24 V DC for PU   DK 7320435
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
