Text for tenders: Basic mounting unit CMC-TC


Basic mounting unit CMC-TC

The 1 U basic mounting unit provides compact

accommodation for the modules of the CMC-TC

system. The basic mounting unit has an integral

cable duct to accommodate surplus cable. 3 sensor

units/PU II may be accommodated at the front, and up

to 8 sensors and 2 power packs with cable clamping at

the rear. The entire unit may be pulled forwards out

of the 482.6 mm (19") level. This ensures optimum

access to the systems from the front, allowing easy

retrospective installation or modification of the

system.



Material:

Sheet steel, spray-finished



Colour:

7035



Manufacturer: Rittal
Type: Basic mounting unit CMC-TC    7320442
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________