Text for tenders: CMC-TC connection cable


CMC-TC connection cable

Sensor unit 0.5 m

This cable is for data exchange and power supply

to a sensor unit via the processing unit II.

There is an RJ 45 connector at each end of

the shielded cable. The cable can also be

used as a patch cable with RJ 45 connectors

for connecting the SSC converter and SSC console

to the SSC premium switch.

The cables comply with ISO/IEC 1108, UL E151955.





RJ 45 connector at each end, shielded version.

Length 0.5m



Packs of 4



Manufacturer: Rittal
Type: CMC-TC connection cable    7320470
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
