Text for tenders: CMC-TC display unit


CMC-TC display unit



For displaying local alarms and status reports on the

enclosure.



The display is connected to a Rittal PU II DK7320.100.

It comprises 2 lines each with 20 characters and a

character height of 5 mm. The LCD graphics module is

illuminated and the contrast be set to match the

respective conditions.



The PU II connection cable is included in the package.

No additional power supply is required if it is

connected to a PU II.



Temperature application range: +5C to +45C

Humidity range: 5% to 95% relative humidity,

non-condensing

IP protection category: IP40 as per EN 60529

1 U plastic desktop enclosure

W x H x D [mm]: 136 x 44 x 129

Display colour: white / blue

122 X 32 pixel graphics display



It can be connected up to a GSM unit, an ISDN unit or

the display unit II in the PU II



Manufacturer: Rittal
Type: CMC-TC display unit   DK 7320491
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
