Text for tenders: CMC-TC temperature sensor


CMC-TC temperature sensor

The sensor assumes the function of a temperature

monitor and contains an ID so that it is

automatically detected and set up by the

CMC-TC system. It is connected either to the

I/O unit, climate unit or FCS.



NTC temperature sensor with integrated ID

for automatic CMC-TC set up

RJ12 jack, connection cable with

RJ12 connectors on both sides



Technical specifications:

NTC resistance: 10 kOhm at 25 C  3 %

Temperature application range: + 5 C to + 45 C

Compact plastic enclosure WxHxD: 18 x 77 x 19 mm



Packs of 1



Manufacturer: Rittal
Type: CMC-TC temperature sensor    7320500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
