Text for tenders: CMC-TC humidity sensor


CMC-TC humidity sensor

The sensor measures relative air humidity and

converts it into a frequency signal.

It is connected to the I/O unit and contains an

ID so that it is automatically

detected and set up by the CMC-TC system.





Connection to the sensor unit via the

connection cable supplied loose.

RJ12 jack, connection cable 2m,

with RJ 12 connector

on both sides.



Technical specifications:

Sensor with humidity/frequency converter

(50 kHz at 76 % relative humidity)

Sensor measurement range: Relative humidity

10...90% rel. humidity  3% (at 20 C)

Temperature application range: + 5 C to + 45 C

Sensor round enclosure D x L: 12 x 100 mm

Compact plastic enclosure WxHxD:

18 x 77 x 19 mm (without sensor)



Packs of 1



Manufacturer: Rittal
Type: CMC-TC humidity sensor    7320510
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
