Text for tenders: Wireless humidity sensor


Wireless humidity sensor

The wireless humidity sensor is used for monitoring

relative humidity levels. It may be operated

with the wireless I/O unit. Every 120 seconds, a

measurement is sent to the central wireless base

system. The humidity sensor is accommodated

behind a protective membrane and contains a

long-life 3.6 V lithium primary cell which may be

replaced if necessary. It is mounted using the

mounting bracket enclosed with the supply which

may be secured e.g. to the enclosure frame.

The sensor is simply mounted on the bracket.

If a higher IP protection category is required, the

sensor may be retrofitted with the IP protective

cover.

The battery and the radio connection quality of

the sensor are monitored.

Technical specifications

Rated voltage: 3.6 V DC

Protection category: IP 40 to EN 60 529

Protection category with IP protective cover:

IP 54 to EN 60 529

Temperature range: .25C to +65C

Measurement range: 10 . 90 % relative humidity.

Measurement tolerance: 3 % rel. hum. (at 20C)

Battery service life:

up to 5 years at .5C to +25C 1)

1) Depending on the temperature range.



Manufacturer: Rittal
Type: Wireless humidity sensor    7320515
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
