Text for tenders: CMC-TC analog input 4-20 mA


CMC-TC analog input 4-20 mA

Analog sensor input module for CMC-TC



This module facilitates the connection of

individual external analog sensors (4-20 mA)

to the I/O sensor unit.

The sensor contains an

ID so that it is automatically

detected and set up by the CMC-TC system.





It is connected to a sensor unit via the

connection cable supplied loose.

RJ12 jack, connection cable 2m,

with RJ 12 connectors on both sides,

Pull-off clamping strip, output side



Technical specifications:

Temperature application range: + 5 C to + 45 C

Compact plastic enclosure WxHxD: 18 x 77 x 19 mm



Requirement to external sensor:

max. 50 mA at 24V DC voltage supply by CMC-TC



Packs of 1



Manufacturer: Rittal
Type: CMC-TC analog input 4-20 mA    7320520
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
