Text for tenders: CMC-TC access sensor


CMC-TC access sensor

The access sensor monitors doors, side panels or

windows in the enclosure. Up to five access sensors

may be connected in series to one monitoring line.

They are suitable for the I/O Unit, Access Unit

and Climate Unit. The sensor contains an ID so

that it is automatically detected and set up by

the CMC-TC system.





Magnet element and monitoring reed contact with

integrated ID for automatic set up by CMC-TC.

It is connected to the I/O sensor unit via the

connection cable supplied loose

2 x RJ12 jack, connection cable 2m,

with RJ 12 connectors on both sides.



Technical specifications:

Temperature application range: + 5 C to + 45 C

Compact plastic enclosure WxHxD: 18 x 77 x 19 mm

Up to five access sensors may be connected

in series, the RJ12 jumper plugs forms the end.



Supply includes installation bracket and

assembly parts

Packs of 2



Manufacturer: Rittal
Type: CMC-TC access sensor   DK 7320530
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
