Text for tenders: CMC-TC vandalism sensor


CMC-TC vandalism sensor

The vandalism sensor is intended for

external security. It contains a

position-insensitive alarm contact

and is connected to the I/O unit.

The sensor contains an ID so that it

is automatically detected and set-up

by the CMC-TC system.



RJ12 jack, connection cable 2m, with RJ 12-

connector on both sides.



Temperature application range: + 5 C to + 45 C

Compact plastic enclosure WxHxD: 18 x 77 x 19 mm



Packs of 1



Manufacturer: Rittal
Type: CMC-TC vandalism sensor    7320540
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
