Text for tenders: CMC-TC airflow sensor


CMC-TC airflow sensor

The airflow monitor determines whether the fan

is achieving its full operating capacity.

The sensor contains an ID so that it is

automatically detected and set up by

the CMC-TC system.

It is suitable for the I/O unit and climate unit.





Connection to the sensor unit via 2 m

connection cable with RJ 12 connector.



Technical specifications:

Measuring range: 0.5 ... 15 m/s

Turn on/off time:  typ. 2 s

Round enclosure D x L: 20 x 76 mm



Packs of 1



Manufacturer: Rittal
Type: CMC-TC airflow sensor    7320550
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
