Text for tenders: Smoke alarm for CMC-TC


Smoke alarm for CMC-TC

The smoke alarm is based on an opto-electronic

smoke particle evaluation within a measurement

chamber. The alarm contains an ID so that it is

automatically detected and set up by the CMC-TC

system.

It is suitable for I/O Unit, Climate

Unit and FCS.





Technical specifications:

Voltage supply: 24 Volt DC

Power consumption max. 61 mA

Temperature range: -20C ... +60C

Dimensions: D= 100 mm, H= 50 mm



Supply includes installation bracket, assembly parts

and 2 m connection cable.

Packs of 1



Manufacturer: Rittal
Type: Smoke alarm for CMC-TC   DK 7320560
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
