Text for tenders: CMC-TC motion detector


CMC-TC motion detector

The motion detector may be used in

enclosures or in rooms.

It is suitable for the I/O unit and

climate unit.

The sensor contains an ID so that it

is automatically detected and set up

by the CMC-TC system.





Technical specifications:

Voltage supply: 24 Volt DC

Power consumption max. 30 mA

Range: max. 7m

Temperature range: -10C ... +50C

Dimensions WxHxD: 59 x 102 x 32 mm



Supply includes top hat rail,

assembly parts and 2 m connection cable.

Packs of 1.



Manufacturer: Rittal
Type: CMC-TC motion detector   DK 7320570
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
