Text for tenders: CMC-TC digital input


CMC-TC digital input

The input module facilitates the connection

of individual external digital sensors to

the I/O unit, access unit or climate unit.

External sensors or detectors must have a

floating contact. The digital input sensor

contains an ID so that it is automatically

detected and set up by the CMC-TC system.



RJ12 jack, connection cable 2m, mit RJ 12

connectors on both sides.



Technical specifications:

Temperature application range: + 5 C to + 45 C

Compact plastic enclosure WxHxD: 18 x 77 x 19 mm



External contact:

min. 10 mA  load capacity at 24V DC, floating



Packs of 1



Manufacturer: Rittal
Type: CMC-TC digital input    7320580
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
