Text for tenders: CMC-TC digital relay output


CMC-TC digital relay output

Digital relay output module for CMC-TC

The output module allows individual, external

extra-low voltage actuators to be switched

via a change-over contact. As an intermediate

relay, it performs the function of identification

and isoloation, so that an actuator is automatically

identified and set up by the CMC-TC system.

The sensor can be connected to the I/O unit.



RJ12 jack, connection cable 2m, with RJ 12 connector

on both sides, pull-off clamping strip, actuator side



Technical specifications:

Temperature application range: + 5 C to + 45 C

Compact plastic enclosure WxHxD: 18 x 77 x 19 mm



External actuator:

cosPhi = 1

max. load 1A at 30V DC / 0.5A at 48V AC

External voltage supply



VE = 1 St.



Manufacturer: Rittal
Type: CMC-TC digital relay output    7320590
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
