Text for tenders: CMC-TC voltage monitor


CMC-TC voltage monitor

The voltage monitor picks up a mains voltage

to be monitored via the mains cable, and reports

its status ON or OFF to the sensor unit I/O or

access unit.

The monitor contains an ID so that it is

automatically detected and set up by the

CMC-TC system.





Technical specifications:

Monitor rated voltage: 230 V AC, 50/60 Hz

Connections: IEC connector, RJ 12 jack, 6-pole

Connection cable: Length 2 m,

RJ 12 connector 6/6 on both sides

Status report: Voltage ON / OFF

Temperature application range: +5C to +45C



Packs of 1.



Manufacturer: Rittal
Type: CMC-TC voltage monitor    7320600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
