Text for tenders: Voltage monitor for CMC-TC,,


Voltage monitor for CMC-TC,,

For monitoring and switching of a mains voltage by

separate IEC mains cable.

Integrated identifier for automatic set up by the

CMC-TC.

Operation in conjunction with I/O unit DK 7320.210

(firmware V 1.2) and processing unit

DK 7320.100.



Technical specifications:

Monitored rated voltage: 100 - 250 V AC, 50/60 Hz

Status message: ,,Voltage level, min. and max. limits

freely selectable

Max. breaking capacity: ,,250V AC, 8A at cos Phi = 1

Voltage input ,,230V: IEC 320 . built-in connector

Voltage output ,,230V: IEC 320 . built-in jack

CMC-TC coupling: 2 x RJ12 jack for measured data /

switching command

enclosed connection cable RJ 12

Temperature range: +5C ... +45C



Manufacturer: Rittal
Type: Voltage monitor for CMC-TC,,    7320610
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
