Text for tenders: CMC-TC voltage monitor with 16 A switched output


CMC-TC voltage monitor with 16 A switched output



For monitoring and switching a mains voltage via a

separate IEC mains cable.

Integrated identifier for automatic set up by the

CMC-TC.

Operates in conjunction with the I/O unit DK 7320.210

(Firmware V 1.2) and PU II DK 7320.100 (software v 1.12

or higher).



Technical specifications:

Monitored voltage: 100 V -250 V AC, 50/60 Hz

Status message: Min. and max. voltage level limit

selection is unrestricted

Max. switching load: 250V AC, 16 A at cos Phi = 0 - 1

230 V input voltage: IEC 320 - C19 fitted plug

for 230 V output: IEC 320 - C20 fitted plug for

CMC-TC coupling:

2 x RJ 12 sockets for measuring data / switching

command, accompanying RJ 12 connection cable.

Temperature range: +5C - +45C



Manufacturer: Rittal
Type: CMC-TC voltage monitor with 16 A switched output   DK 7320611
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
