Text for tenders: Voltage monitor 48 V DC,,,,,,,,,,,,,,,,


Voltage monitor 48 V DC,,,,,,,,,,,,,,,,



The voltage monitor picks off a mains voltage to be

monitored via the 3-pole jack, and reports its status

to a sensor unit: Voltage ON or voltage OFF.

The monitor contains an ID so that it is automatically

detected and set up by the CMC-TC system.

The connection cable, supplied loose, should be used

for connection to the sensor unit.

If required, extension cable RJ 12 may be used.



Technical specifications:



Monitored rated voltage:

48 V DC ( 12 - 60 Volt DC / 12 - 25 Volt AC; 50/60 Hz)

Connections:

3-pole connectors, RJ 12 jack, 6-pole

Connection cable:

Length 2 m, RJ 12 connectors 6/6 on both sides

Temperature application range

+5C to +45C

Protection category: IP 40



Manufacturer: Rittal
Type: Voltage monitor 48 V DC,,,,,,,,,,,,,,,,   DK 7320620
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
