Text for tenders: Leakage sensor


Leakage sensor

The leakage sensor is equipped with an optical sensor

head. If this sensor head becomes wet with moisture,

it reports a leakage alarm. The sensor head may be

mounted facing the floor.

The sensor contains an ID so that it is automatically

detected and set-up by the CMC-TC system. The

connection cable, supplied loose, should be used for

connection to the sensor unit.



Technical specifications

Monitoring: Visual

Connection: RJ 12 jack, 6-pole

Connection: Length 2m, RJ 12 connector 6/6

on both sides

Temperature application range: + 5C to + 45C

Protection category: IP40



Manufacturer: Rittal
Type: Leakage sensor   DK 7320630
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
