Text for tenders: CMC-TC leakage sensor cable 15 m


CMC-TC leakage sensor cable 15 m

The leakage sensor can detect electrically conductive

liquids like fresh water, salt water, glycol water

etc. The sensor can be fitted below water piping

systems, LCP applications, air conditioning

applications in rows of cabinets etc, on the ground

if at all possible. Fixing it close to the ground

means that the smallest amount of liquid can be

detected. The sensor can be connected directly to the

I/O unit with the supplied patch cable via plug &

play. The sensor contains an ID so that it is

automatically detected and set up by the CMC-TC

system.

The 15 m long sensor cable is connected to an

enclosure with the evaluation electronics via a 3.5m

connecting cable. The enclosure must be fitted as

intended in the IP protection category, e.g. in a

Rittal rack.

The sensor cable is colour coded in order to

distinguish it from other cables in the monitoring

area. The PEHD carrier material is chemically neutral

and has long term stability. The sensor cable made of

PHLD is very robust and protects the inserted

measuring wires against damage and triggering in

error. The sensor cable is liquid repellent and can

be put back into use quickly following a leak.



Manufacturer: Rittal
Type: CMC-TC leakage sensor cable 15 m   DK 7320631
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
