Text for tenders: CMC-TC acoustic sensor for preventing vandalism.


CMC-TC acoustic sensor for preventing vandalism.

The CMC-TC acoustic sensor can be used anywhere where

protection against vandalism is necessary. The sensor

reacts to loud mechanical sounds which may be caused

by a break in. The sensitivity of the sensor can be

set. The sensor contains an ID so that it is

automatically detected and set up by the CMC-TC

system.

Technical information:

Sensor: Microphone

Frequency range: 50 Hz - 10k Hz

Level: 60 - 100 dB (A)

Response time: 20 ms

Patch cable to I/O unit: 2 m

Rated voltage: 24V DC

Protection category electronics with enclosure:

IP 40 to EN 60 529

Temperature range: +5C to +45C



Manufacturer: Rittal
Type: CMC-TC acoustic sensor for preventing vandalism.   DK 7320640
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
