Text for tenders: Ergoform-S handle with electromagnetic lock


Ergoform-S handle with electromagnetic lock

for CMC-TC for QR

With position sensor for monitoring the handle and

electromagnetic lock unit for access control.

The handle contains an integrated identifier so that

it is automatically detected and set up by the

CMC-TC system. It is connected to the access unit.



Technical specifications:

Rated voltage: 24 V DC

Rated current: max. 100 mA

Temperature application range: +5 C to +40 C



Packs of 1.



Manufacturer: Rittal
Type: Ergoform-S handle with electromagnetic lock   DK 7320710
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
