Text for tenders: Comfort handle for TS 8 with master-key function,,,,,,,,,,


Comfort handle for TS 8 with master-key function,,,,,,,,,,

The TS 8 handle includes the master key function.

This means that, independently of the control system,

the handle can always be opened using the master-key.

The door can be released via the CMC-TC system.

In addition an access unit (V1.1) and an access sensor

(7320.530) should be used so that the door status can

be polled.



Technical specifications:



Rated voltage: 24 V DC

Rated current:  max. 100 mA

Connection cable:  Length 3 m, RJ 12 connector

Connection cable:  Length 2 m, RJ 12/RJ 12 connector

Extension coupling: RJ 12/RJ 12 jack

Temperature application range: +5C to +40C

Protection category: IP 40



Manufacturer: Rittal
Type: Comfort handle for TS 8 with master-key function,,,,,,,,,,   DK 7320721
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
