Text for tenders: Outdoor handle CMC-TC for L/h door hinge


Outdoor handle CMC-TC for L/h door hinge

The outdoor handle for Rittal CS Toptec may be

connected to the access unit of the CMC-TC system. The

electric lock system of the handle locks the function

of the swing lever. If there is no voltage applied to

the handle, the swing lever is released. When 24 V DC

is applied to the handle, the swing lever will lock.

In addition, actuation of the lock insert is

monitored. Semi-cylinders of the type ASSA may be

used. The semi-cylinder is covered with a protective

device. The handle contains an ID so that it is

automatically detected and set up by the CMC-TC

system. Power supply to and data exchange with the

access unit occurs via the

attached connection cable. An access sensor (DK

7320.530) is always required for door monitoring. With

the door closed and the clip-down handle locked home,

latching is activated by switching on the lock magnet.

By deactivating the lock magnet and simultaneously

opening with the semi-cylinder, the CMC-TC allows the

handle to be folded down.





Technical specifications:

Rated voltage: 24 V DC

Rated current: 100 mA

Connection cable: 2.5 m

Connector type: RJ 12, 6-pole



Protection category:

IP 55 in the CS Toptec enclosure



Manufacturer: Rittal
Type: Outdoor handle CMC-TC for L/h door hinge    7320725
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
