Text for tenders: Universal lock unit for CMC-TC


Universal lock unit for CMC-TC

The security lock consists of a base unit and

a lock counterpart including identifier for

"zero current when open" or

"zero current when closed".

An access contact is actuated via the lock receiver.

Connection to an access unit via connection

cable 2 m with RJ 45 connector on both sides,

supplied loose.

Assembly by means of separate assembly kits,

(enclosure specific) or individual.



Technical specifications:

Rated voltage: 24 V DC

Rated current: 140mA

Tensile strength: 1000 N

Temperature application range: +10 C to +40 C

Lock WxHxD: 48 x 42 x 20 mm

Identifier module WxHxD: 18 x 77 x 19 mm



Packs of 1



Manufacturer: Rittal
Type: Universal lock unit for CMC-TC   DK 7320730
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
