Text for tenders: CMC-TC room door output module


CMC-TC room door output module

The room door output module allows external door

opener systems to be switched via a

change-over contact. As an intermediate relay,

it performs the function of an identification

and isolation, so that a door opener is automatically

identified and set up by the CMC-TC system.

It is connected to the access unit via the connection

cable supplied loose.



RJ12 jack, connection cable 2 m, with RJ 12 connector

on both sides, pull-off clamping strip.



Technical specifications:

Temperature application range: + 5 C to + 45 C

Compact plastic enclosure WxHxD: 18 x 77 x 19 mm



Condition of the external actuator:

cosPhi = 1

max. 1A at 30V DC / 0.5A at 48V AC load capacity

Power supply must be provided externally



Packs of 1



Manufacturer: Rittal
Type: CMC-TC room door output module    7320740
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
