Text for tenders: CMC-TC smart card reader


CMC-TC smart card reader



For access control via smart card in conjunction with

electromagnetic lock and CMC-TC. Connection to access

unit via 3 m connection cable with RJ 45 plug

(transmission via IC bus).

Additional 2 m extension cable included.

3 smart cards with IC chip included, all with

different 4-digit codes. All 3 cards are

access-authorised (can be set in the CMC-TC).

Mounting adaptor for a TS aluminium glazed door

included.



Technical specifications:

Rated voltage: 24V DC

Rated current: 10 mA

Interface: IC bus

Type of smart card: IC chip

Temperature application range: +5C to +45C



Packs of 1



Manufacturer: Rittal
Type: CMC-TC smart card reader    7320750
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
