Text for tenders: CMC-TC magnetic card reader


CMC-TC magnetic card reader



Access control via magnetic card in conjunction with

electromagnetic lock and CMC-TC. Connection to access

unit via 3 m connection cable with RJ 45 plug

(transmission via IC bus). Additional 2 m extension

cable included.

3 magnetic cards with data stored on track 2; all have

different, four-digit codes. All 3 cards are

access-authorised (can be set in the CMC-TC).

Mounting adaptor for a TS aluminium glazed door

included.



Technical specifications:

Rated voltage: 24V DC

Rated current: 15 mA

Interface: IC bus

Magnetic card type: Magnetic strip with data stored on

track 2

Temperature application range: +5C to +45C



Packs of 1



Manufacturer: Rittal
Type: CMC-TC magnetic card reader    7320760
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
