Text for tenders: CMC-TC coded lock


CMC-TC coded lock



Access control via entered code in conjunction with

electromagnetic lock and CMC-TC. Connection to access

unit via 3 m connection cable with RJ 45 plug

(transmission via IC bus). Additional 2 m extension

cable included.

4-digit code is entered via a 12-key keypad and pre-set

release is enabled by the 3 different 4-digit codes.

The authorised codes may be set via RS 232 or

telnet in the CMC-TC.

An access sensor (7320.530) is necessary

for door monitoring.



Technical specifications:

Rated voltage: 24V DC

Rated current: 20 mA

Interface: IC bus

Temperature application range: +5C to +45C



Packs of 1



Manufacturer: Rittal
Type: CMC-TC coded lock    7320770
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
