Text for tenders: TS 8 transponder handle with B-Net9106 unit


TS 8 transponder handle with B-Net9106 unit



This convenience handle can be changed for a

conventional comfort handle. Existing Legic transponder

cards can be added to this system. The handle is

connected to the B-Net9106 unit, which is connected to

the CMC-TC PU II's serial interface. 3 transponder

cards are included with the system.



Technical specifications:

Rated voltage: 24 V DC

Interface: RS232

Transmission technology: Legic transponder

Carrier frequency: 13.56 MHz

Protection category: IP40

Temperature application range: +5C to +40 C



Manufacturer: Rittal
Type: TS 8 transponder handle with B-Net9106 unit    7320781
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
