Text for tenders: Automatic Door Control Unit


Automatic Door Control Unit



Control unit for automatic opening of up to 4 doors.



Alarm messages that will lead to automatic door

opening may be led to the electromechanics of the door

by means of this control unit. The control unit has 4

connections for up to 4 doors that may be activated.

The interface to the user network is made via 4

normally closed contacts or via 2 x RJ 12 cables to an

I/O unit in conjunction with a processing unit II or a

Basic CMC or a LCP Plus. The alarm messages are

generated in these systems.



Connectable electromechanical door opening systems: 4

x 24 V/ 400 mA



Technical equipment:

2 LEDs indicate the power supply of the system

4 LEDs for the switching status of the 4 doors

activated by the CMC-TC

2 RJ 12 ports for connecting to the CMC-TC system

4 x normally closed contact 30 V/1 A

4 x door output 24 V / 400 mA

1 power input 24 V DC for various power packs with

varying primary voltages.



Technical specifications:



Temperature application range: +5 C to +45 C

Humidity application range: 5% to 95% relative

humidity, non-condensing

IP protection category: IP 40 to EN 60529

1 U desktop enclosure made from plastic

W x H x D [mm]: 136 x 44 x 129

Approvals: CE



The Automatic Door Kit 7320.791 is additionally

required for a complete system.



Manufacturer: Rittal
Type: Automatic Door Control Unit   DK 7320790
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
