Text for tenders: Automatic Door Kit, 2-piece door


Automatic Door Kit, 2-piece door

Equipment kit for a door of a TS 8 rack type for the

Automatic Door Opening System.



A door may be electro-mechanically equipped with the

Automatic Door Kit for the Automatic Door Opening

System.



The Automatic Door Kit operates with a gas pressure

damper system, allowing the door to be opened in any

emergency situation. The doors are kept closed by a

magnet system, which unlike mechanical lock systems

will release the door in every instance.



The kit is activated by the Automatic Door Control

Unit. The feeding is 24 V / 400 mA.

Cabling to the control unit is made via plug & play.



The Door Kit is suitable for glazed doors and solid

sheet steel doors from Rittal or equivalent.



Approvals: CE



The Automatic Door Kit 7320.790 is additionally

required for a complete system.



Manufacturer: Rittal
Type: Automatic Door Kit, 2-piece door   DK 7320792
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________