Text for tenders: Automatic door switch


Automatic door switch



Switch for connecting to the normally closed

contacts of the Automatic Door Control (DK 7320.790)

form manual door opening.

Mounting brackets form mounting on the 25 mm

pitch pattern of the TS 8 frame section.





Material:

Switch: Plastic to flame category UL94 V0,

Mounting bracket: Sheet steel, zinc-plated passivated,

Technical specifications: Installation:  16.2mm ,

D= 41 mm, 250 V / 2 A



Supply includes: Switch with 3 m connection cable,

mounting bracket, assembly parts.



Packs of 1.



Make/model: Rittal type: Automatic door switch

DK 7320793 or equivalent



Manufacturer: Rittal
Type: Automatic door switch   RM 7320793
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
