Text for tenders: Speed-controlled fan system Fan Control System FCS,,,, ,,,,


Speed-controlled fan system Fan Control System FCS,,,, ,,,,

DK 7320.810



The Fan Control System regulates and controls the speed

of up to 6 fans 7320.812, 24V DC. This helps to save

energy and reduce the noise level of the fans, as well

as extending the service life of the fans. The failure

of one or more fans is detected and notified in the

form of a collective fault signal via LED display,

beeper and integral alarm relay (floating change-over

contact).

Control is temperature-based using an external

temperature sensor 7320.500. The temperature setpoint

is set via a switch on the front. The system may also

optionally be set and monitored via the network

(Web/SNMP).

It can be connected directly to the CMC-TC (processing

unit) 7320.100.

Functions:



- Speed-regulated speed control

- Fan speed monitoring

- Optional connection via Web/SNMP

- Redundant fan control; the air throughput of all fans

is automatically increased in the event of a system

failure.

- Plug & Play installation per RJ 12 connector system

482.6 mm (19 inch) installation via 7320.440 possible.



Manufacturer: Rittal
Type: Speed-controlled fan system Fan Control System FCS,,,, ,,,,   DK 7320810
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
