Text for tenders: Speed monitored fan system Fan Alarm System FAS,,,,,,,,


Speed monitored fan system Fan Alarm System FAS,,,,,,,,

The Fan Alarm System monitors the speed of up to 6 fans

7320.812, 24 V DC. The failure of one or more fans is

detected and notified in the form of a collective fault

signal via LED display, beeper and integral alarm relay

(floating change-over contact). The system is designed

as a plug & play system.

The system may also be optionally monitored via the

network (Web/SNMP).

It is connected directly to the CMC-TC (the I/O unit)

7320.210.



Functions:

- Fan speed monitoring

- Optional connection via Web/SNMP

-  Plug & play installation via RJ 12 connector system

482.6 mm (19) installation via 7320.440 possible.



Manufacturer: Rittal
Type: Speed monitored fan system Fan Alarm System FAS,,,,,,,,   DK 7320811
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
