Text for tenders: Fan 24 V DC,,,,,,,,,,


Fan 24 V DC,,,,,,,,,,

Fan with integrated speed monitoring.

Incl. RJ connector/ connection cable 0.6 m for

connection to the Fan Control System ( 7320.810 ) and

the Fan Alarm System (7320.811).



Technical specifications:

Rated voltage: 24 V DC

Rated current: max. 0.28 A

Rated power: max. 6.72 W

Air throughput (unimpeded air flow): 165 m/h

Speed: 2650 rpm

Noise level: 41 dB (at max. speed)



Packs of 2



Manufacturer: Rittal
Type: Fan 24 V DC,,,,,,,,,,   DK 7320812
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
